APC Back-UPS NS 1250VA 120V RETAIL Technical Specifications

Back-UPS XS

APC Back-UPS NS 1250VA 120V RETAIL
BN1250
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

APC Back-UPS XS,780 Watts /1250 VA,Input 120V /Output 120V

Includes: CD with software, Cord management straps, Free trial software, USB cable, User Manual

Output

Output Power Capacity
780 Watts / 1250 VA
Max Configurable Power
780 Watts / 1250 VA
Nominal Output Voltage
120V
Topology
Line Interactive

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz
Input voltage range for main operations
88 - 139V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
15 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Control panel
LED status display with On Line : On Battery : Replace Battery and Overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
445 Joules
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line)

Physical

Maximum Height
371.00 mm
Maximum Width
86.00 mm
Maximum Depth
333.00 mm
Net Weight
10.00 KG
Shipping Weight
10.45 KG
Shipping Height
455.00 mm
Shipping Width
203.00 mm
Shipping Depth
416.00 mm
Master Carton Units
1.00
Master Carton Weight
62.00 lbs.
Color
Beige
SCC Codes
10731304 0
Units per Pallet
30.00
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
cUL Listed, FCC Part 15 Class B, FCC Part 68, Industry Canada, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.