Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13 Technical Specifications

Switched Rack PDU

Rack PDU, Switched, 1U, 16A, 208/230V, (8)C13
AP7921
Email Technical Specifications Printer Friendly
Locate a Partner
Switched Rack PDU Switched Rack PDU
More Images

APC Switched Rack PDU, Input: 200V, 208V, 230V, Input Connections: IEC-320 C20, Cord Length:8.2 feet ( 2.5 meters ), Output: 208V, 230V, Output Connections: IEC 320 C13

Includes: Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Output

Nominal Output Voltage
208V, 230V
Maximum Total Current Draw per Phase
16A
Output Connections
(8) IEC 320 C13 IEC 320 C13

Input

Nominal Input Voltage
200V, 208V, 230V
Input Frequency
50/60 Hz
Regulatory Derated Input Current (North America)
16A
Input Connections
IEC-320 C20
Cord Length
2.5 meters
Number of Power Cords
1
Acceptable Input Voltage
200-240 VAC
Maximum Input Current per phase
20A
Load Capacity
3680 VA

Physical

Net Weight
2.27 KG
Maximum Height
44.00 mm
Maximum Width
445.00 mm
Maximum Depth
108.00 mm
Shipping Weight
3.45 KG
Shipping Height
70.00 mm
Shipping Width
470.00 mm
Shipping Depth
343.00 mm
Color
Black

Environmental

Operating Environment
0 - 45 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
cUL Listed, CE, CSA, EN 55022 Class A, EN 55024, EN 61000-3-2, EN 61000-3-3, GOST, IRAM, MIC, UL 60950, UL Listed, VDE, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
Other Environmental Compliance
China RoHS