Product Category

APC Wireless Mobile Router 802.11G 54Mbps

Wireless

APC Wireless Mobile Router 802.11G 54Mbps
WMR1000G
DISCONTINUED
Email Technical Specifications Printer Friendly
Wireless
More Images

Internet Sharing and Networking for Mobile and Home/Small Office Use

Includes: Cat6 Ethernet Cable, Documentation CD, Installation guide, Power adapter, USB Power Adapter, User Manual

Output

Number of Ports
1

Physical

Net Weight
0.15 KG
Maximum Height
102.00 mm
Maximum Width
70.00 mm
Maximum Depth
20.00 mm
Shipping Weight
0.43 KG
Shipping Height
546.00 mm
Shipping Width
516.00 mm
Shipping Depth
191.00 mm
Connector A
RJ45(Cat 6 Straight Through)
Mount Positions
Front

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-5 - 55 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters

Conformance

Regulatory Approvals
CE, EN 60950, FCC Part 15 Class B, Industry Canada
Standard Warranty
2 year (manufacturer's defect)

Sustainable Offer Status