UPB80
DISCONTINUED

APC Universal Notebook Battery, min. 80Wh capacity

UPB80UPB80
More Images

UPB80UPB80
More Images

UPB80UPB80
More Images

UPB80UPB80
More Images

UPB80UPB80
More Images

UPB80UPB80
More Images

UPB80UPB80
More Images

UPB80UPB80
More Images

UPB80UPB80
More Images

Universal external batteries for notebook computers.

Includes: User Manual

Output

battoutvolt
15,16,18,19,20,24
battoutmah
3000 - 4700

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
88
Battery Type
Lithium Polymer
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
2 - 4

Physical

Net Weight
2.00 lbs. (0.92 kg)
Maximum Height
10.00 inches (254 mm)
Maximum Width
6.50 inches (165 mm)
Maximum Depth
0.60 inches (15 mm)
Shipping Weight
2.30 lbs. (1.06 kg)
Shipping Width
7.50 inches (191 mm)
Shipping Height
12.00 inches (305 mm)
Shipping Depth
2.00 inches (51 mm)
Color
Charcoal
Units per Pallet
144.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
-4 - 122 °F (-20 - 50 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-10000 feet (0-3000 meters)

Conformance

Regulatory Approvals
BSMI,cUL Listed,C-tick,CE,FCC Part 15 Class B,GS Mark,TUV,UL Listed,VCCI
Standard Warranty
1 year repair or replace