World Wide
[
Change
]
Home
Products
Support
Search the Knowledge Base
Ask APC
My Support
Services
Selectors
UPS Selector
InfraStruXure Estimator
Wiring Closet And Server Room Selector
UPS Upgrade Selector
Surge Protection Selector
Rack Configurator
Service Selector
How to Buy
Try out the APC Product Selectors
Online Reseller Listing
Locate a Reseller/Partner
UPB70
DISCONTINUED
Email Technical Specifications
Printer Friendly
APC Universal Notebook Battery, 70Wh
More Images
Universal external batteries for notebook computers.
Includes
: Compatibility guide, User Manual
Read All Reviews
countrycode=us
Technical Specifications
Product Overview
Documentation
Ratings and Reviews
Output
battoutvolt
15,16,18,19,20
battoutmah
3000 - 4700
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
70
Battery Type
Lithium Polymer
Battery mounting
Stand alone battery stack
Expected Battery Life (years)
2 - 4
Physical
Net Weight
0.75 KG
Maximum Height
298.00 mm
Maximum Width
216.00 mm
Maximum Depth
15.00 mm
Shipping Weight
0.91 KG
Shipping Width
229.00 mm
Shipping Height
324.00 mm
Shipping Depth
38.00 mm
Color
Black
Units per Pallet
240.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-3000 meters
Conformance
Regulatory Approvals
BSMI,C-tick,CE,CSA,FCC Part 15 Class B,GS Mark,TUV,UL Listed,VCCI
Standard Warranty
1 year repair or replace
Environmental Compliance
RoHS