Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
UPB10-EC
DISCONTINUED

APC Mobile Power Pack, 10Wh

UPB10-EC
More Images

Never run out of power for your mobile devices again. The Mobile Power Pack is an innovative, rechargeable external battery pack, perfect for powering a cell phone, PDA, MP3 player or other small device. It's lightweight and small enough to fit in your pocket, as well as simple to use - just plug in the USB charging cable for your device (sold separately) and get up to 55 hours of runtime for your iPod Nano, and up to ten hours of talk time for most cell phones (depending on the operating mode of your device). The LED status bar lets you know how much charge you have left with the press of a button, and its state-of-the-art lithium-polymer battery technology delivers the most power and fastest recharge times, all in a pocket sized package. Now you have a stylish way to make sure your mobile devices never run out of power again.

Includes: USB Power Adapter, User Manual

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
10
Battery Type
Lithium Polymer
Battery mounting
--
Expected Battery Life (years)
2 - 4
Battery blocks per string
--

Physical

Net Weight
0.20 lbs. (0.09 kg)
Maximum Height
3.90 inches (99 mm)
Maximum Width
2.50 inches (64 mm)
Maximum Depth
0.55 inches (14 mm)
Shipping Weight
0.80 lbs. (0.36 kg)
Shipping Width
7.75 inches (197 mm)
Shipping Height
10.40 inches (264 mm)
Shipping Depth
2.00 inches (51 mm)
Color
Black
Units per Pallet
384.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
32 - 104 °F (0 - 40 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-10000 feet (0-3000 meters)

Conformance

Regulatory Approvals
C-tick,CE,FCC Part 15 Class B,TUV,WEEE,VCCI
Standard Warranty
1 year repair or replace
Environmental Compliance
RoHS