TPC1900P
DISCONTINUED

TravelPower Backpack 1900 cu-in

TPC1900P
More Images

The ultimate versatility in transporting your notebook computer.

Includes: 2 Prong AC plug, Airplane power plug adapter, Cigarette lighter plug adapter, Compatibility guide, Installation guide, Notebook adapter tips (check compatibility guide before purchase), TravelPower Adapter, USB splitter cable (USB charging cables sold seperately)

Physical

Maximum Height
19.37 inches (492 mm)
Maximum Width
12.75 inches (324 mm)
Maximum Depth
6.00 inches (152 mm)
Net Weight
5.00 lbs. (2.27 kg)
Shipping Weight
6.00 lbs. (2.73 kg)
Shipping Height
19.38 inches (492 mm)
Shipping Width
13.00 inches (330 mm)
Shipping Depth
7.00 inches (178 mm)
Notebook Storage Compartment Dimensions (Length x Width x Height)
10.75 X 2 X 11 inches
Master Carton Units
4.00
Master Carton Dimensions (Length x Width x Height)
28.5 X 13.75 X 20.875 inches
Master Carton Weight
25.00 lbs.
SCC Codes
1073130420628 3

Conformance

Regulatory Approvals
cUL Listed,CE,FCC Part 15 Class B,RTCA 160D sec21,TUV,UL Listed
Standard Warranty
2 years repair or replace