|
You are here:
|
Product Category |
TravelPower Adapter with International Plug Kit
Physical
Maximum Height
165.00 mm
Maximum Width
70.00 mm
Maximum Depth
37.00 mm
Net Weight
0.80 KG
Shipping Weight
1.23 KG
Shipping Height
261.00 mm
Shipping Width
196.00 mm
Shipping Depth
47.00 mm
Master Carton Units
16.00
Master Carton Weight
44.50 lbs.
SCC Codes
1073130420814 0
Conformance
Regulatory Approvals
cUL Listed, CE, FCC Part 15 Class B, RTCA 160D sec21, TUV, UL Listed, VCCI
Standard Warranty
2 years repair or replace
Sustainable Offer Status |
||||||