TC350E
DISCONTINUED

APC Power Ready Notebook Sleeve, Large

TC350E
More Images

The ultimate versatility in transporting your notebook computer.

Includes: Compatibility guide, User Manual, Warranty card

Physical

Maximum Height
13.00 inches (330 mm)
Maximum Width
16.00 inches (406 mm)
Maximum Depth
2.00 inches (51 mm)
Net Weight
1.72 lbs. (0.78 kg)
Shipping Weight
2.16 lbs. (0.98 kg)
Shipping Height
13.78 inches (350 mm)
Shipping Width
16.54 inches (420 mm)
Shipping Depth
2.76 inches (70 mm)
Notebook Storage Compartment Dimensions (Length x Width x Height)
14.4 X 1.5 X 11.6 inches
Master Carton Units
4.00
Master Carton Dimensions (Length x Width x Height)
17 x 12 x 15 inches (420 x 300 x 370 mm)
Master Carton Weight
8.80 lbs. (4.00 kg)
SCC Codes
1073130425388 1