TC350E
DISCONTINUED

APC Power Ready Notebook Sleeve, Large

TC350E
More Images

The ultimate versatility in transporting your notebook computer.

Includes: Compatibility guide, User Manual, Warranty card

Physical

Maximum Height
330.00 mm
Maximum Width
406.00 mm
Maximum Depth
51.00 mm
Net Weight
0.78 KG
Shipping Weight
0.98 KG
Shipping Height
350.00 mm
Shipping Width
420.00 mm
Shipping Depth
70.00 mm
Notebook Storage Compartment Dimensions (Length x Width x Height)
14.4 X 1.5 X 11.6 inches
Master Carton Units
4.00
Master Carton Dimensions (Length x Width x Height)
420 x 300 x 370 mm
Master Carton Weight
4.00 KG
SCC Codes
1073130425388 1