APC Business Casual Vertical Roller Notebook Case Technical Specifications

Wheeled Cases

APC Business Casual Vertical Roller Notebook Case
TC1750NR
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Wheeled Cases Wheeled Cases
More Images

Maximum portability and protection for your notebook computer.

Physical

Maximum Height
445.00 mm
Maximum Width
330.00 mm
Maximum Depth
191.00 mm
Net Weight
2.96 KG
Shipping Weight
6.00 KG
Shipping Height
356.00 mm
Shipping Width
432.00 mm
Shipping Depth
483.00 mm
Notebook Storage Compartment Dimensions (Length x Width x Height)
11.5 X 1.5 X 14 inches
Master Carton Units
2.00
Master Carton Dimensions (Length x Width x Height)
533 x 432 x 356 mm
Master Carton Weight
7.30 KG
SCC Codes
1073130424782 8

Conformance

Standard Warranty
Lifetime

Sustainable Offer Status