Product Category

APC Business Casual Saddle Bag

Backpacks and Messenger Bags

APC Business Casual Saddle Bag
TC1350N
DISCONTINUED
Email Technical Specifications Printer Friendly
Backpacks and Messenger Bags Backpacks and Messenger Bags
More Images

The ultimate versatility in transporting your notebook computer.

Physical

Maximum Height
394.00 mm
Maximum Width
343.00 mm
Maximum Depth
165.00 mm
Net Weight
1.25 KG
Shipping Weight
5.20 KG
Shipping Height
432.00 mm
Shipping Width
445.00 mm
Shipping Depth
432.00 mm
Notebook Storage Compartment Dimensions (Length x Width x Height)
13.5 X 1.5 X 14.5 inches
Master Carton Units
4.00
Master Carton Dimensions (Length x Width x Height)
444 x 432 x 432 mm
Master Carton Weight
6.60 KG
SCC Codes
1073130424779 8

Conformance

Standard Warranty
Lifetime

Sustainable Offer Status