SYXR12B12
DISCONTINUED

APC Symmetra XR Frame w/12 SYBATT 208/240V

SYXR12B12SYXR12B12
More Images

Includes: User Manual

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
10368
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
Included Battery Modules
12
Battery Placement
External Frame
RBC™ Quantity
12

Physical

Net Weight
946.00 lbs. (430.00 kg)
Maximum Height
47.00 inches (1194 mm)
Maximum Width
24.00 inches (610 mm)
Maximum Depth
27.00 inches (686 mm)
Shipping Weight
1157.00 lbs. (525.91 kg)
Color
Beige

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class A,UL 1778
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available