APC Symmetra LX 4kVA Power Module, 220/230/240V Technical Specifications

Symmetra Power Module

APC Symmetra LX 4kVA Power Module, 220/230/240V
SYPM4KI
Email Technical Specifications Printer Friendly
Locate a Partner
Symmetra Power Module
More Images

APC Symmetra Power Module,2800 Watts /4000 VA,Input 230V, 400V 3PH /Output 230V, Rack Height 4 U

Includes: Installation guide

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
2800 Watts / 4000 VA
Max Configurable Power
2800 Watts / 4000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Other Output Voltages
220, 240
Crest Factor
up to 5 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)

Input

Nominal Input Voltage
230V, 400V 3PH
Input Frequency
45 - 65 Hz (auto sensing)
Input voltage range for main operations
155 - 276 (1:1), 290 - 480 (3:1)V
Other Input Voltages
220V, 240V, 380V, 415V

Physical

Maximum Height
150.00 mm
Maximum Width
250.00 mm
Maximum Depth
565.00 mm
Rack Height
4U
Net Weight
15.00 KG
Shipping Weight
18.18 KG
Shipping Height
439.00 mm
Shipping Width
330.00 mm
Shipping Depth
565.00 mm
Units per Pallet
6.00
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
0-4500 meters
Audible noise at 1 meter from surface of unit
62.00 dBA

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 55024, EN 60950, GOST, IEC 60950, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS