Symmetra PX 10kW Power Module, 208V Technical Specifications

Symmetra Power Module

Symmetra PX 10kW Power Module, 208V
SYPM10KF
DISCONTINUED : recommended replacement product SYPM10KF2
Email Technical Specifications Printer Friendly
Locate a Partner

APC Symmetra Power Module,10 kW /10 kVA,Input 208V, 208V 3PH /Output 208V, 208V 3PH, Rack Height 3 U

Includes: Installation guide

Output

Output Power Capacity
10 kW / 10 kVA
Max Configurable Power
10 kW / 10 kVA
Nominal Output Voltage
208V, 208V 3PH
Efficiency at Full Load
92.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)

Input

Nominal Input Voltage
208V, 208V 3PH
Input Frequency
60 Hz +/- 3 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
177 - 239 (208V)V

Communications & Management

Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
--

Physical

Maximum Height
133.00 mm
Maximum Width
483.00 mm
Maximum Depth
700.00 mm
Rack Height
3U
Net Weight
26.36 KG
Shipping Weight
31.82 KG
Shipping Height
273.00 mm
Shipping Width
559.00 mm
Shipping Depth
832.00 mm
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95%
Audible noise at 1 meter from surface of unit
64.00 dBA
Online Thermal Dissipation
2970.00 BTU/hr

Conformance

Regulatory Approvals
cUL Listed, FCC Part 15 Class A, ISO 14001, ISO 9001, UL 60950, UL Listed
Standard Warranty
1 year repair or replace

Sustainable Offer Status