APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R

Symmetra Accessories

APC Symmetra RM and LX 208/240V Backplate Kit w/(2) L6-30R
SYPD11
Email Technical Specifications Printer Friendly
Symmetra Accessories Symmetra Accessories
More Images

APC Symmetra Accessories, Output Connections: NEMA L6-30R

Standard Lead Time: Usually in Stock

Output

Output Connections
(2) NEMA L6-30R NEMA L6-30R

Input

Number of Power Cords
1

Physical

Net Weight
1.82 KG
Maximum Height
127.00 mm
Maximum Width
152.00 mm
Maximum Depth
51.00 mm
Shipping Weight
2.27 KG
Shipping Height
218.00 mm
Shipping Width
193.00 mm
Shipping Depth
137.00 mm
Color
Black

Conformance

Regulatory Approvals
CSA, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status