Symmetra MW 1400kW Frame, 400V

Symmetra MW

Symmetra MW 1400kW Frame, 400V
SYMF1400KH
Email Technical Specifications Printer Friendly
Symmetra MW
More Images

APC Symmetra MW,1.4 MW /1.4 MVA,Input 400V 3PH /Output 400V 3PH, Interface Port Contact Closure, DB-9 RS-232, RJ-45 10/100 Base-T, RS-485, SYMWSUCBL, Extended runtime model

Includes: Installation guide, User Manual

Standard Lead Time: Special Order - Call for Quoted Lead Times


Symmetra MW Features & Benefits

Availability
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Modular design
Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Audible alarms
Provides notification of changing utility power and UPS conditions
Network manageable
Provides remote management of the UPS over the network.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Agility
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick upgrades later.
Scalable runtime
Allows additional run time to be quickly added as needed.
Parallel-capacity capable
Increases total power capacity by using multiple UPSs simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple UPSs to increase system redundancy
Multiple cable-entry points
Provides flexibility of UPS placement in the room and easy access to install cabling to the terminal blocks.
Front-access servicing
Simplifies installation and maintenance while minimizing space requirements.
Total Cost of Ownership
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Manageable external batteries
Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

albania, algeria, andorra, angola, armenia, australia, austria, azerbaijan, bahrain, belarus, belgium, benin, bosnia and herzegovina, botswana, bulgaria, burkina faso, burundi, cambodia, cameroon, cayman islands, central african republic, chad, china, congo, congo, the democratic republic of the, cote d'ivoire, croatia, cyprus, czech republic, denmark, djibouti, egypt, equatorial guinea, estonia, ethiopia, finland, france, gabon, gambia, georgia, germany, ghana, gibraltar, greece, guinea, hungary, iceland, india, iran (islamic republic of), iraq, ireland, israel, italy, jordan, kazakhstan, kenya, korea, republic of, kuwait, latvia, lebanon, lesotho, liberia, liechtenstein, lithuania, luxembourg, macedonia, malawi, mali, malta, mauritania, moldova, republic of, morocco, mozambique, namibia, netherlands, niger, nigeria, norway, oman, pakistan, poland, portugal, romania, russian federation, rwanda, saudi arabia, senegal, serbia and montenegro, sierra leone, slovakia (slovak republic), slovenia, somalia, south africa, spain, sudan, sweden, switzerland, tanzania, united republic of, togo, turkey, turkmenistan, uganda, ukraine, united arab emirates, united kingdom, uzbekistan, western sahara, yemen, zambia, zimbabwe