SYH4K6RMI

Symmetra
APC Symmetra RM 4kVA Scalable to 6kVA N+1 220-240V

SYH4K6RMI
More Images

APC Symmetra, 2800 Watts / 4000 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management, Extended runtime model, Rack Height 8 U

Includes: CD with software, Rack Mounting brackets, Rack Mounting support rails, User Manual

Standard Lead Time: Usually in Stock

Runtime Chart

Output

Output Power Capacity
2800 Watts / 4000 VA
Max Configurable Power
4200 Watts / 6000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
89%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13
(2) IEC 320 C19
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3-wire
Input voltage range for main operations
155 - 276V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Available Battery Slots
2
Typical recharge time
4 hour(s)
Replacement Battery
Replacement battery cartridge note
UPS accepts 1-2 additional battery packs
Typical Backup Time
at Half Load
30.2 minutes (1400 Watts)
Typical Backup Time
at Full Load
12.7 minutes (2800 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
356.00 mm
Maximum Width
483.00 mm
Maximum Depth
730.00 mm
Rack Height
8U
Net Weight
104.09 KG
Shipping Weight
116.36 KG
Shipping Height
508.00 mm
Shipping Width
584.00 mm
Shipping Depth
787.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
60.00 dBA
Online Thermal Dissipation
1181.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-2,EN 60950,IRAM,VDE
Standard Warranty
2 years repair or replace,optional on-site warranties available,optional extended warranties available
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.