SYBT4
Price * :  $1,750.00

Battery Module for Symmetra PX, Smart-UPS VT or Galaxy 3500

SYBT4SYBT4
More Images

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
2765
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
Battery Placement
Internal Battery
Battery blocks per string
4

Physical

Net Weight
200.00 lbs. (90.91 kg)
Maximum Height
5.20 inches (132 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
28.00 inches (711 mm)
Shipping Weight
224.00 lbs. (101.82 kg)
Shipping Width
24.00 inches (610 mm)
Shipping Height
18.00 inches (457 mm)
Shipping Depth
33.00 inches (838 mm)
Color
Black
Units per Pallet
7.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3333 feet (0-999.9 meters)
Storage Temperature
5 - 104 °F (-15 - 40 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)

Conformance

Standard Warranty
1 year repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.