|
You are here:
|
Product Category |
APC Symmetra RM 2-6kVA Battery Module
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
612
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
Battery Placement
Internal Battery
RBC Quantity
1
Physical
Net Weight
22.27 KG
Maximum Height
83.00 mm
Maximum Width
216.00 mm
Maximum Depth
546.00 mm
Shipping Weight
23.86 KG
Shipping Width
356.00 mm
Shipping Height
248.00 mm
Shipping Depth
660.00 mm
Rack Height
2U
Color
Beige
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
|
|||||||||