APC Symmetra 4-16kVA Battery Module Technical Specifications

Symmetra Battery Systems

APC Symmetra 4-16kVA Battery Module
SYBATT
Email Technical Specifications Printer Friendly
Locate a Partner
Symmetra Battery Systems Symmetra Battery Systems
More Images

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
840
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cartridge
Expected Battery Life (years)
3 - 5
Battery Placement
Internal Battery
RBC™ Quantity
1

Physical

Net Weight
29.55 KG
Maximum Height
150.00 mm
Maximum Width
229.00 mm
Maximum Depth
508.00 mm
Shipping Weight
31.36 KG
Shipping Width
330.00 mm
Shipping Height
439.00 mm
Shipping Depth
790.00 mm
Color
Beige
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
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS