SYA8K8RMP
Price * :  $9,075.00

Symmetra
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Rack-mount, 208/240V

SYA8K8RMPSYA8K8RMP
More Images

APC Symmetra, 6400 Watts / 8000 VA,Input 208V / Output 120V, 208V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model, Rack Height 13 U

Includes: CD with software, Documentation CD, Installation guide, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
6400 Watts / 8000 VA
Max Configurable Power
6400 Watts / 8000 VA
Nominal Output Voltage
120V,208V
Output Voltage Note
Configurable for 120/208 or 120/240 output voltage
Efficiency at Full Load
90%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 63 Hz
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (2PH + N +G)
(2) NEMA L14-30R
(4) NEMA L5-20R
Bypass
Internal Bypass (Automatic and Manual),Optional External Bypass

Input

Nominal Input Voltage
208V
Input Frequency
45 - 65 Hz (auto sensing)
Input Connections
Hard Wire 4-wire (2PH+N+G)
Input voltage range for main operations
96 - 138 (Line to Neutral)V
Other Input Voltages
240
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
3 hour(s)
Replacement Battery
Runtime Graph
Curve Part Number(s)
A SYA8K8RMP
B SYA8K8RMP
+ (1)SYARMXR3B3
C SYA8K8RMP
+ (2)SYARMXR3B3
D SYA8K8RMP
+ (1)SYARMXR9B9
E SYA8K8RMP
+ (2)SYARMXR9B9
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232,Smart-Slot
Available SmartSlot™ Interface Quantity
1
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
22.50 inches (572 mm)
Maximum Width
18.60 inches (472 mm)
Maximum Depth
27.10 inches (688 mm)
Rack Height
13U
Net Weight
392.00 lbs. (178.18 kg)
Shipping Weight
477.00 lbs. (216.82 kg)
Shipping Height
31.00 inches (787 mm)
Shipping Width
23.60 inches (599 mm)
Shipping Depth
39.25 inches (997 mm)
Color
Black,Silver
Units per Pallet
1.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 feet (0-4500 meters)
Audible noise at 1 meter from surface of unit
62.00 dBA
Online Thermal Dissipation
3707.00 BTU/hr

Conformance

Regulatory Approvals
CSA,FCC Part 15 Class A,UL 1778
Standard Warranty
2 years repair or replace
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.