APC Symmetra PX 160kW 400V w/ Integrated Modular Distribution Technical Specifications

Symmetra PX

APC Symmetra PX 160kW 400V w/ Integrated Modular Distribution
SY160K160H-PD
Price * :  £76,100.00
Email Technical Specifications Printer Friendly
Locate a Partner
Symmetra PX
More Images

A high-efficiency 3-phase UPS with integrated modular distribution that can be right-sized to your data center power requirements. With scalable power, distribution and run-time, this UPS grows with your data center up to 160kW/160kVA. Suitable for small to medium data centers or individual zones of large data centers.

Includes: Network Management Card, Start-Up Service, User Manual

Standard Lead Time: Usually Ships within 3 Weeks

General

Bypass Connection
5 wire (3PH + N + G)
Max Bypass Input Current
250A
Bypass Protection Device
250A

Output

Output Power Capacity
160 kW / 160 kVA
Max Configurable Power
160 kW / 160 kVA
Nominal Output Voltage
230V, 400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 2%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Output Voltage THD
< 2% for 0 to 100% linear load and < 6% for full non linear load
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Required Output Current Protection
250A
Neutral Output Current
400A
Bypass
Built-in Static Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
340 - 477V
Maximum Input Current
295A
Input Breaker Capacity
315  A
Maximum Short Circuit Withstand (Icw)
30.0 kA
Input Total Harmonic Distortion
Less than 5% for full load

Batteries & Runtime

Battery Type
VRLA
Battery Design Life
5 - 8 Year(s)
Battery Service Life
3 - 5 Year(s)
Included Battery Modules
15
Battery Slots Empty
3
Typical recharge time
3.50 hour(s)
RBC™ Quantity
4
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
DC Overcurrent Protection
945A
Maximum Available Short Circuit Current
10 kA
Efficiency in Battery Operation
94.00%
End of Discharge Maximum Battery Current
550
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Runtime Graph
Curve Part Number(s)
A SY160K160H-PD
B SY160K160H-PD
+ (3)SYBT9-B4
C SY160K160H-PD
+ (1)SYCFXR9-9
D SY160K160H-PD
+ (2)SYCFXR9-9
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 94.6%
50% 95.7%
75% 95.6%
100% 95.2%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
2
Pre-Installed SmartSlot™ Cards
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
1991.00 mm
Maximum Width
1800.00 mm
Maximum Depth
1070.00 mm
Rack Height
42U
Net Weight
2878.00 KG
Shipping Weight
3116.00 KG
Shipping Height
2140.00 mm
Shipping Width
2235.00 mm
Shipping Depth
1210.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
63.00 dBA
Online Thermal Dissipation
28741.00 BTU/hr
Protection Class
NEMA 1, IP 20

Conformance

Regulatory Approvals
CE, EN 50091-1, EN/IEC 62040-1-1, EN/IEC 62040-3, Eurobat General Purpose, FCC Part 15 Class A, ISO 14001, ISO 9001, VFI-SS-111
Standard Warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.