APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount

Smart-UPS VT

APC Smart-UPS VT Maintenance Bypass Cabinet 10-15kVA 208V Floormount
SUVTSBP10K15F
Email Technical Specifications Printer Friendly
Smart-UPS VT Smart-UPS VT
More Images

APC Smart-UPS VT, Input: 208V 3PH, Output: 208V 3PH

Includes: Installation guide, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Nominal Output Voltage
208V 3PH

Input

Nominal Input Voltage
208V 3PH
Input Frequency
60 Hz

Physical

Net Weight
127.00 KG
Maximum Height
1487.00 mm
Maximum Width
351.00 mm
Maximum Depth
837.00 mm
Shipping Weight
156.00 KG
Shipping Height
1663.00 mm
Shipping Width
723.00 mm
Shipping Depth
1104.00 mm

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
0 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters

Conformance

Regulatory Approvals
UL 1778
Standard Warranty
1 year repair or replace

Sustainable Offer Status