|
You are here:
|
Product Category |
APC Smart-UPS VT rack mounted 20kVA 208V w/3 battery modules exp. to 5, w/PDU & startup
Output
Output Power Capacity
16 kW
/ 20 kVA
Max Configurable Power
16 kW
/ 20 kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Output Voltage Note
Configurable for 200 : 208 or 220V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Other Output Voltages
220
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass
Input
Nominal Input Voltage
208V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Input voltage range for main operations
165 - 240V
Other Input Voltages
220
Maximum Input Current
53A
Input Breaker Capacity
80.0 A
Batteries & Runtime
Battery Type
VRLA
Included Battery Modules
3
Available Battery Slots
2
Typical recharge time
3 hour(s)
Replacement Battery
RBC Quantity
3
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
DB-9 RS-232, SmartSlot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes
Physical
Maximum Height
1995.00 mm
Maximum Width
600.00 mm
Maximum Depth
1075.00 mm
Net Weight
656.36 KG
Shipping Weight
691.36 KG
Shipping Height
1995.00 mm
Shipping Width
600.00 mm
Shipping Depth
1075.00 mm
Color
Black
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
58.00 dBA
Online Thermal Dissipation
4238.00 BTU/hr
Protection Class
NEMA 1
Conformance
Regulatory Approvals
cUL Listed, ISO 14001, ISO 9001, UL 1778
Standard Warranty
1 year repair or replace, Start-Up Service
Sustainable Offer Status
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||