APC Smart-UPS VT 15kVA 208V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable

Smart-UPS VT

APC Smart-UPS VT 15kVA 208V w/2 Batt Mod., Start-Up 5X8, Int Maint Bypass, Parallel Capable
SUVTP15KF2B2S
Email Technical Specifications Printer Friendly
Smart-UPS VT Smart-UPS VT
More Images

APC Smart-UPS VT,12 kW /15 kVA,Input 208V 3PH /Output 120V, 208V, 208V 3PH, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model

Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Network Management Card, Power modules ship installed, Smart UPS signalling RS-232 cable, Start up included, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
12 kW / 15 kVA
Max Configurable Power
12 kW / 15 kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Output Voltage Note
Configurable for 208 and 220V - 3 Phase
Efficiency at Full Load
93.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Other Output Voltages
220
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 5-wire (3PH + N + G)
(1) Screw Terminals
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
208V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
165 - 240V
Other Input Voltages
220
Maximum Input Current
40A
Input Breaker Capacity
60.0  A

Batteries & Runtime

Battery Type
VRLA
Included Battery Modules
2
Typical recharge time
5 hour(s)
RBC™ Quantity
2
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
Runtime Graph
Curve Part Number(s)
A SUVTP15KF2B2S
B SUVTP15KF2B2S
+ (1)SUVTBXR6B6S
C SUVTP15KF2B2S
+ (2)SUVTBXR6B6S
D SUVTP15KF2B2S
+ (3)SUVTBXR6B6S
E SUVTP15KF2B2S
+ (4)SUVTBXR6B6S
Hover over the line on the graph above to view the runtime at any desired load
Estimated runtimes based on battery vendor data, at typical environmental conditions, with no electrical input and balanced PF = 0.8 output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1499.00 mm
Maximum Width
356.00 mm
Maximum Depth
813.00 mm
Net Weight
396.82 KG
Shipping Weight
428.18 KG
Shipping Height
1643.00 mm
Shipping Width
650.00 mm
Shipping Depth
1062.00 mm
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
54.00 dBA
Online Thermal Dissipation
3276.00 BTU/hr
Protection Class
NEMA 1

Conformance

Regulatory Approvals
cUL Recognized, ISO 14001, ISO 9001, UL 1778
Standard Warranty
1 year repair or replace, Start-Up Service

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.