APC Smart-UPS VT 10kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable

Smart-UPS VT

APC Smart-UPS VT 10kVA 208V w/2 Batt Mod Exp to 4, Start-Up 5X8, Int Maint Bypass, Parallel Capable
SUVTP10KF2B4S
Email Technical Specifications Printer Friendly
Smart-UPS VT Smart-UPS VT
More Images

APC Smart-UPS VT,8000 Watts /10 kVA,Input 208V 3PH /Output 120V, 208V, 208V 3PH, Interface Port DB-9 RS-232, SmartSlot, Extended runtime model

Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Network Management Card, Power modules ship installed, Smart UPS signalling RS-232 cable, Start-Up Service, User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

Output Power Capacity
8000 Watts / 10 kVA
Max Configurable Power
8000 Watts / 10 kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Output Voltage Note
Configurable for 208 and 220V - 3 Phase
Efficiency at Full Load
93.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Other Output Voltages
220
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 5-wire (3PH + N + G)
(1) Screw Terminals
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
208V 3PH
Input Frequency
40 - 70 Hz
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
165 - 240V
Other Input Voltages
220
Maximum Input Current
27A
Input Breaker Capacity
34.0  A

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
5 hour(s)
RBC™ Quantity
2
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1499.00 mm
Maximum Width
523.00 mm
Maximum Depth
813.00 mm
Net Weight
506.82 KG
Shipping Weight
537.73 KG
Shipping Height
1643.00 mm
Shipping Width
650.00 mm
Shipping Depth
1062.00 mm

Conformance

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.