APC Smart-UPS VT 15kVA 400V w/2 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass Technical Specifications

Smart-UPS VT

APC Smart-UPS VT 15kVA 400V w/2 Batt. Modules, Start-Up 5X8, Internal Maintenance Bypass
SUVT15KH2B2S
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner

APC Smart-UPS VT,12 kW /15 kVA,Input 400V 3PH /Output 230V, 400V 3PH, Interface Port DB-9 RS-232, Smart-Slot

Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Smart UPS signalling RS-232 cable, Start up included, User Manual, Web/SNMP Management Card

Output

Output Power Capacity
12 kW / 15 kVA
Max Configurable Power
12 kW / 15 kVA
Nominal Output Voltage
230V, 400V 3PH
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
95.7%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Other Output Voltages
380, 415
Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 4-wire (3PH + G)
(1) Hard Wire 5-wire (3PH + N + G)
(1) Screw Terminals
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Nominal Input Voltage
400V 3PH
Input Frequency
47 - 70 Hz (auto sensing)
Input Connections
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
304 - 477V
Other Input Voltages
380, 415
Maximum Input Current
21A
Input Breaker Capacity
35  A

Batteries & Runtime

Battery Type
VRLA
Included Battery Modules
2
Typical recharge time
5 hour(s)
Replacement Battery
RBC™ Quantity
2
Runtime Graph
Curve Part Number(s)
A SUVT15KH2B2S
B SUVT15KH2B2S
+ (1)SUVTXR2B6S
C SUVT15KH2B2S
+ (1)SUVTXR6B6S
D SUVT15KH2B2S
+ (2)SUVTXR6B6S
E SUVT15KH2B2S
+ (3)SUVTXR6B6S
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1499.00 mm
Maximum Width
356.00 mm
Maximum Depth
813.00 mm
Net Weight
396.82 KG
Shipping Weight
428.18 KG
Shipping Height
1643.00 mm
Shipping Width
650.00 mm
Shipping Depth
1062.00 mm
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-999.9 meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
64.00 dBA
Online Thermal Dissipation
2170.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-2, EN/IEC 62040-3, IEC 61000-3-2, IEC 61000-3-3, ISO 14001, ISO 9001, VFI-SS-112
Standard Warranty
1 year repair or replace, Start-Up Service

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.