APC Smart-UPS RT 19" Rail Kit for Smart-UPS RT 3/5/7.5/10kVA Technical Specifications

Smart-UPS Accessories

APC Smart-UPS RT 19" Rail Kit for Smart-UPS RT 3/5/7.5/10kVA
SURTRK2
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Accessories
More Images

APC Smart-UPS Accessories,

Includes: Installation guide, Mounting Hardware, Rack Mounting brackets, Screws

Standard Lead Time: Usually in Stock

Physical

Maximum Height
44.00 mm
Maximum Width
527.00 mm
Maximum Depth
89.00 mm
Net Weight
2.73 KG
Shipping Weight
3.64 KG
Shipping Height
71.00 mm
Shipping Width
696.00 mm
Shipping Depth
142.00 mm
Color
Grey
Units per Pallet
104.00

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs