APC Smart-UPS RT 5000VA 230V

Smart-UPS On-Line

APC Smart-UPS RT 5000VA 230V
SURTD5000XLI
Email Technical Specifications Printer Friendly
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,3500 Watts /5000 VA,Input 230V /Output 230V, Interface Port RJ-45 10/100 Base-T, RJ-45 Serial, Smart-Slot, Extended runtime model, Rack Height 3 U

Includes: CD with software, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Free Downloads

PowerChute Network Shutdown Part Number File Type File Date  
AIX, HP/UX, Linux, Mac OS X, Microsoft Hyper-V Server Core x64, Solaris, VMware ESX, VMware ESXi, Windows 2003, Windows 2008, Windows 2008 Server Core x32, Windows 2008 Server Core x64, Windows 7, Windows 8, Windows Server 2011, Windows Server 2012, Windows Storage Server 2008, Windows Vista
PowerChute Network Shutdown v3.0.1 SFPCNS301   03/14/2012
  PowerChute Network Shutdown Operating System, Processor, JRE and Browser Compatibility Chart   PDF  
  PowerChute Network Shutdown v3.0.1 - ESXi Installation and Configuration Guides   PDF file  
  PowerChute Network Shutdown v3.0.1 - Installation and Configuration Guides   PDF file  
  PowerChute Network Shutdown v3.0.1 - Release Notes   HTML file