|
You are here:
|
Product Category |
APC Smart-UPS RT 5000VA 230V
Smart-UPS On-Line Features & Benefits
Availability
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS overload condition or fault.
Scalable runtime
Allows additional run time to be quickly added as needed.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Manageability
Network manageable
Provides remote management of the UPS over the network.
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.
LED status indicators
Quickly understand unit and power status with visual indicators.
Serial Connectivity
Provides management of the UPS via a serial port.
Adaptability
Plug-and-Play external batteries
Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Rack/Tower convertible
Protects the initial investment in the UPS when migrating from tower to rack-mount environment.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Serviceability
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Predicitive failure notification
Provides early-warning fault analysis ensuring proactive component replacement.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS conditions
Protection
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Cold-start capable
Provides temporary battery power when the utility power is out.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
afghanistan, albania, algeria, andorra, angola, antigua and barbuda, argentina, armenia, aruba, australia, austria, azerbaijan, bahrain, bangladesh, belarus, belgium, benin, bhutan, bolivia, bosnia and herzegovina, botswana, brunei darussalam, bulgaria, burkina faso, burundi, cambodia, cameroon, central african republic, chad, chile, congo, congo, the democratic republic of the, cook islands, cote d'ivoire, croatia, cyprus, czech republic, denmark, djibouti, east timor, egypt, equatorial guinea, estonia, ethiopia, falkland islands (malvinas), fiji, finland, france, gabon, gambia, georgia, germany, ghana, gibraltar, greece, guadeloupe, guinea, guyane française, hong kong, hungary, iceland, indonesia, iraq, ireland, israel, italy, jordan, kazakhstan, kenya, korea, republic of, kuwait, latvia, lebanon, lesotho, liberia, liechtenstein, lithuania, luxembourg, macedonia, madagascar, malawi, malaysia, mali, malta, martinique, mauritania, mauritius, moldova, republic of, morocco, mozambique, myanmar, namibia, nepal, netherlands, netherlands antilles, new zealand, niger, nigeria, norway, oman, pakistan, papua new guinea, paraguay, peru, philippines, poland, portugal, reunion, romania, russian federation, rwanda, saudi arabia, senegal, serbia and montenegro, sierra leone, singapore, slovakia (slovak republic), slovenia, somalia, south africa, spain, sri lanka, sudan, sweden, switzerland, tanzania, united republic of, thailand, togo, turkey, turkmenistan, uganda, ukraine, united arab emirates, united kingdom, uruguay, uzbekistan, viet nam, western sahara, yemen, zambia, zimbabwe
|
|||||||||||