|
You are here:
|
Product Category |
APC Smart-UPS RT 3000VA 230V
Output
Output Power Capacity
2100 Watts
/ 3000 VA
Max Configurable Power
2100 Watts
/ 3000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
Bypass
Internal Bypass (Automatic and Manual)
Input
Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Cord Length
2.44 meters
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
100 - 280V
Other Input Voltages
220, 240
Batteries & Runtime
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
2.50 hour(s)
Replacement Battery
RBC Quantity
1
Extended Run Options
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.
Communications & Management
Interface Port(s)
RJ-45 Serial, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Surge Protection and Filtering
Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Physical
Maximum Height
432.00 mm
Maximum Width
130.00 mm
Maximum Depth
660.00 mm
Rack Height
3U
Net Weight
54.55 KG
Shipping Weight
63.64 KG
Shipping Height
347.00 mm
Shipping Width
603.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
6.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
609.00 BTU/hr
Conformance
Regulatory Approvals
BSMI, C-tick, CE, CSA, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 60950, EN 61000-3-2, GOST, JEON, UL 1778, VCCI, VDE
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.
|
|||||||||||||||||||||||||||||||||||||||||||||