|
You are here:
|
Product Category |
APC Smart-UPS RT 48V RM Battery Pack
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
864
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Enclosed battery cabinet
Expected Battery Life (years)
3 - 5
Included Battery Modules
2
RBC Quantity
2
Battery blocks per string
4
Physical
Net Weight
32.91 KG
Maximum Height
86.00 mm
Maximum Width
452.00 mm
Maximum Depth
559.00 mm
Shipping Weight
37.09 KG
Shipping Width
610.00 mm
Shipping Height
254.00 mm
Shipping Depth
730.00 mm
Rack Height
2U
Color
Black
Units per Pallet
12.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Conformance
Regulatory Approvals
OSHPD
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
||||||||||