APC Smart-UPS RT 8000VA 208V w/ 208V to 120V Step-Down Transformer Technical Specifications

Smart-UPS On-Line

APC Smart-UPS RT 8000VA 208V w/ 208V to 120V Step-Down Transformer
SURT8000XLT-1TF3
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,6400 Watts /8000 VA,Input 208V /Output 120V, 208V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, Extended runtime model, Rack Height 9 U

Includes: CD with software, Service Manual, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
6400 Watts / 8000 VA
Max Configurable Power
6400 Watts / 8000 VA
Nominal Output Voltage
120V, 208V
Output Voltage Note
Configurable for 208 or 240 nominal output voltage
Efficiency at Full Load
93.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (2PH + G)
(8) NEMA 5-20R NEMA 5-20R
(1) NEMA L14-30R NEMA L14-30R
(4) NEMA L6-20R NEMA L6-20R
(2) NEMA L6-30R NEMA L6-30R
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
208V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3-wire (2PH + G)
Input voltage range for main operations
160 - 280V
Other Input Voltages
240
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2.20 hour(s)
Replacement Battery
RBC™ Quantity
2
Runtime Graph
Curve Part Number(s)
A SURT8000XLT-1TF3
B SURT8000XLT-1TF3
+ (1)SURT192XLBP
C SURT8000XLT-1TF3
+ (2)SURT192XLBP
D SURT8000XLT-1TF3
+ (3)SURT192XLBP
E SURT8000XLT-1TF3
+ (4)SURT192XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
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
1265J Joules
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
392.00 mm
Maximum Depth
736.00 mm
Rack Height
9U
Net Weight
167.73 KG
Shipping Weight
192.73 KG
Shipping Height
900.00 mm
Shipping Width
597.00 mm
Shipping Depth
991.00 mm
Color
Black

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
1739.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.