APC Smart-UPS RT 8000VA 230V Technical Specifications

Smart-UPS On-Line

APC Smart-UPS RT 8000VA 230V
SURT8000XLI
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,6400 Watts /8000 VA,Input 230V, 400V 3PH /Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, Extended runtime model, Rack Height 6 U

Includes: CD with software, Service Manual, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
6400 Watts / 8000 VA
Max Configurable Power
6400 Watts / 8000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
(4) IEC 320 C13 IEC 320 C13
(4) IEC 320 C19 IEC 320 C19
(6) IEC Jumpers
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V, 400V 3PH
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
160 - 280V
Other Input Voltages
220, 240
Input Total Harmonic Distortion
Less than 7% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2.20 hour(s)
Replacement Battery
(Service center technician only)
Replacement Battery
RBC™ Quantity
2
Extended Run Options
Runtime Graph
Curve Part Number(s)
A SURT8000XLI
B SURT8000XLI
+ (1)SURT192XLBP
C SURT8000XLI
+ (2)SURT192XLBP
D SURT8000XLI
+ (3)SURT192XLBP
E SURT8000XLI
+ (4)SURT192XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 88.2%
50% 91.6%
75% 92.6%
100% 92.9%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
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
1265J Joules
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
263.00 mm
Maximum Depth
736.00 mm
Rack Height
6U
Net Weight
110.91 KG
Shipping Weight
129.09 KG
Shipping Height
552.00 mm
Shipping Width
597.00 mm
Shipping Depth
991.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
2.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
1603.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 60950, EN 61000-3-2, GOST, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.