Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.
SURT7500RMXLI
DISCONTINUED : recommended replacement product SURT8000RMXLI

Smart-UPS On-Line
APC Smart-UPS RT 7500VA RM 230V

SURT7500RMXLISURT7500RMXLI
More Images

APC Smart-UPS On-Line, 6000 Watts / 7500 VA,Input 230V / Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, Rack Height 6 U

Includes: CD with software, Rack Mounting support rails, Service Manual, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Runtime Chart

Output

Output Power Capacity
6000 Watts / 7500 VA
Max Configurable Power
6000 Watts / 7500 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
92%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Crest Factor
3 : 1
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
(4) IEC 320 C13
(4) IEC 320 C19
(4) IEC Jumpers
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
160 - 280V
Other Input Voltages
220,240

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2.20 hour(s)
Replacement Battery
RBC™ Quantity
2
Typical Backup Time
at Half Load
19.4 minutes (3000 Watts)
Typical Backup Time
at Full Load
7.1 minutes (6000 Watts)
Runtime Chart

Communications & Management

Interface Port(s)
DB-9 RS-232,RJ-45 10/100 Base-T,Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
10.35 inches (263 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
26.12 inches (663 mm)
Rack Height
6U
Net Weight
244.00 lbs. (110.91 kg)
Shipping Weight
284.00 lbs. (129.09 kg)
Shipping Height
21.75 inches (552 mm)
Shipping Width
23.50 inches (597 mm)
Shipping Depth
39.00 inches (991 mm)
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
1535.00 BTU/hr

Conformance

Regulatory Approvals
C-tick,CE,EN 50091-1,EN 50091-2,EN 55022 Class A,EN 60950,EN 61000-3-2,GOST,VDE
Standard Warranty
2 years repair or replace
Environmental Compliance
RoHS 7b Exemption
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.