APC Smart-UPS RT 48V RM Battery Pack Technical Specifications

Smart-UPS Battery Systems

APC Smart-UPS RT 48V RM Battery Pack
SURT48RMXLBP
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Battery Systems Smart-UPS Battery Systems
More Images

Includes: Installation guide, Rack Mounting brackets, User Manual

Standard Lead Time: Usually in Stock

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
864
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
Stand alone battery stack
Battery manufacturer
Panasonic
Expected Battery Life (years)
3 - 5
Included Battery Modules
2
RBC™ Quantity
2
Replacement battery cartridge note
Replace all batteries in operation together (UPS internal and external batteries) all-at-once

Physical

Net Weight
29.56 KG
Maximum Height
85.00 mm
Maximum Width
432.00 mm
Maximum Depth
483.00 mm
Shipping Weight
32.28 KG
Shipping Width
630.00 mm
Shipping Height
286.00 mm
Shipping Depth
594.00 mm
Rack Height
2U
Color
Black
Units per Pallet
12.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS