APC Smart-UPS RT 3000VA 230V Technical Specifications

Smart-UPS On-Line

APC Smart-UPS RT 3000VA 230V
SURT3000XLI
DISCONTINUED : recommended replacement product SURTD3000XLI
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,2100 Watts /3000 VA,Input 230V /Output 230V, Interface Port DB-25 RS-232, Smart-Slot, Rack Height 3 U

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
2100 Watts / 3000 VA
Max Configurable Power
2100 Watts / 3000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
91.0%
Output Voltage Distortion
Less than 3%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13 IEC 320 C13
(2) IEC 320 C19 IEC 320 C19
(3) IEC Jumpers
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
British BS1363A
IEC-320 C20
Schuko CEE 7/EU1-16P
Cord Length
2.44 meters
Input voltage range for main operations
160 - 280V
Input voltage adjustable range for mains operation
100 - 280V
Other Input Voltages
220, 240

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
2
Typical recharge time
2.50 hour(s)
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SURT3000XLI
B SURT3000XLI
+ (1)SURT192XLBP
C SURT3000XLI
+ (2)SURT192XLBP
D SURT3000XLI
+ (3)SURT192XLBP
E SURT3000XLI
+ (4)SURT192XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-25 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
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
480 Joules
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
130.00 mm
Maximum Depth
660.00 mm
Rack Height
3U
Net Weight
54.56 KG
Shipping Weight
63.64 KG
Shipping Height
347.00 mm
Shipping Width
603.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
6.00
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
55.00 dBA
Online Thermal Dissipation
655.00 BTU/hr

Conformance

Regulatory Approvals
BSMI, C-tick, CE, CSA, EN 50091-1, EN 50091-2, EN 55022 Class A, EN 60950, EN 61000-3-2, GOST, JEON, UL 1778, VCCI, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.