Warning
The product you have requested is not available in the country you have chosen. Please select another country or select another product from the main product section.

APC Smart-UPS RT 20kVA RM 230V Technical Specifications

Smart-UPS On-Line

APC Smart-UPS RT 20kVA RM 230V
SURT20KRMXLI
Price * :  $10,500.00
Email Technical Specifications Printer Friendly
Locate a Partner
Protect the Edge of Your Network
Smart-UPS On-Line Smart-UPS On-Line
More Images

APC Smart-UPS On-Line,16 kW /20 kVA,Input 230V, 400V 3PH /Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot, Extended runtime model, Rack Height 12 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, User Manual, Web/SNMP Management Card

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
16 kW / 20 kVA
Max Configurable Power
16 kW / 20 kVA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 400 or 415V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60 Hz +/- 3 Hz user adjustable +/- 0.1
Other Output Voltages
220, 240
Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
(1) Hard Wire 5-wire (3PH + N + G)
(8) IEC 320 C19 IEC 320 C19
(2) IEC Jumpers
Overload Operation
60 seconds @ 125% and 30 seconds @ 150%
Bypass
Built-in Static Bypass, Internal Bypass (Automatic and Manual), Optional External Bypass

Input

Nominal Input Voltage
230V, 400V 3PH
Input Frequency
40 - 70 Hz (auto sensing)
Input Connections
Hard Wire 3 wire (1PH+N+G)
Hard Wire 5-wire (3PH + N + G)
Input voltage range for main operations
160 - 280V
Other Input Voltages
220, 240
Maximum Input Current
115A
Input Breaker Capacity
125  A
Input Total Harmonic Distortion
Less than 5% for full load

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
4
Typical recharge time
2.50 hour(s)
Replacement Battery
(Service center technician only)
Replacement Battery
RBC™ Quantity
4
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
End of Discharge Battery Voltage
+/-154 V
Efficiency in Battery Operation
93.00%
Extended Run Options

Energy Use/Efficiency

Load Efficiency
25% 94.2%
50% 95.1%
75% 94.6%
100% 93.7%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, Smart-Slot
Pre-Installed SmartSlot™ Cards
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms : configurable delays
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
20.98 inches (533 mm)
Maximum Width
17.00 inches (432 mm)
Maximum Depth
30.43 inches (773 mm)
Rack Height
12U
Net Weight
545.00 lbs. (247.73 kg)
Shipping Weight
691.00 lbs. (314.09 kg)
Shipping Height
38.98 inches (990 mm)
Shipping Width
24.02 inches (610 mm)
Shipping Depth
39.49 inches (1003 mm)
Color
Black
Units per Pallet
1.00

Environmental

Operating Environment
32 - 104 °F (0 - 40 °C)
Operating Relative Humidity
0 - 95% no%
Operating Elevation
0-10000 feet (0-3000 meters)
Storage Temperature
5 - 113 °F (-15 - 45 °C)
Storage Relative Humidity
0 - 95% no%
Storage Elevation
0-50000 feet (0-15000 meters)
Audible noise at 1 meter from surface of unit
59.00 dBA
Online Thermal Dissipation
3770.00 BTU/hr
Protection Class
IP 20

Conformance

Regulatory Approvals
BSMI, EN/IEC 62040-2, EN/IEC 62040-1-1, VDE
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Battery Directive
Compliant
Battery Notes
Contains Lithium Coin Cell
*Except where noted, all prices are Estimated Resale Price (ERP) - Without Tax/VAT. Pricing in other locations and sites may vary.
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.