|
You are here:
|
Product Category |
APC Smart-UPS RT192V RM Battery Pack 2 Rows
Batteries & Runtime
Battery Volt-Amp-Hour Capacity
3840
Battery Type
VRLA
Battery mounting
19 inch Battery tray
Expected Battery Life (years)
3 - 5
RBC Quantity
4
Physical
Net Weight
181.82 KG
Maximum Height
263.00 mm
Maximum Width
432.00 mm
Maximum Depth
739.00 mm
Shipping Weight
220.45 KG
Shipping Width
610.00 mm
Shipping Height
432.00 mm
Shipping Depth
1003.00 mm
Rack Height
6U
Color
Black
Units per Pallet
1.00
Environmental
Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-4500 meters
Conformance
Standard Warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
|
||||||||||