APC Smart-UPS RT 2U 208-120V Step-Down Transformer

Step-Down Transformer

APC Smart-UPS RT 2U 208-120V Step-Down Transformer
SURT005
DISCONTINUED : recommended replacement product AP9626
Email Technical Specifications Printer Friendly
Step-Down Transformer Step-Down Transformer
More Images

APC Step-Down Transformer, Input: 208V, Input Connections: NEMA L6-30P, Cord Length:3 feet ( 0.91 meters ), Output: 120V, Output Connections: NEMA 5-20R

Includes: Installation guide, Mounting Hardware, Rack Mounting brackets, Screws, User Manual

Output

Nominal Output Voltage
120V
Output Connections
(12) NEMA 5-20R NEMA 5-20R
Overload Protection
Yes

Input

Nominal Input Voltage
208V
Input Frequency
50/60 Hz
Input Connections
NEMA L6-30P NEMA L6-30P
Cord Length
0.91 meters
Number of Power Cords
1
Maximum Line Current per phase
24A
Maximum Input Current per phase
30A
Load Capacity
5000 VA

Physical

Net Weight
43.18 KG
Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
660.00 mm
Shipping Weight
50.00 KG
Shipping Height
254.00 mm
Shipping Width
597.00 mm
Shipping Depth
775.00 mm
Color
Black
Units per Pallet
6.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
5 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95%
Storage Elevation
0-15000 meters

Conformance

Regulatory Approvals
CSA, UL Listed
Standard Warranty
2 years repair or replace

Sustainable Offer Status