APC Smart-UPS XL Modular 3000VA 230V Rackmount/Tower Technical Specifications

Smart-UPS

APC Smart-UPS XL Modular 3000VA 230V Rackmount/Tower
SUM3000RMXLI2U
Email Technical Specifications Printer Friendly  

APC Smart-UPS,2850 Watts /3000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, RJ-45 10/100 Base-T, USB, Extended runtime model, Rack Height 2 U

Includes: CD with software, Rack Mounting brackets, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
2850 Watts / 3000 VA
Max Configurable Power
2850 Watts / 3000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
95.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(7) IEC 320 C13 IEC 320 C13
(1) IEC 320 C19 IEC 320 C19
(2) IEC Jumpers
Bypass
Internal Bypass (Automatic and Manual)

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
IEC-320 C20
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V

Batteries & Runtime

Battery Type
VRLA
Included Battery Modules
1
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SUM3000RMXLI2U
B SUM3000RMXLI2U
+ (1)SUM48RMXLBP2U
C SUM3000RMXLI2U
+ (2)SUM48RMXLBP2U
D SUM3000RMXLI2U
+ (3)SUM48RMXLBP2U
E SUM3000RMXLI2U
+ (4)SUM48RMXLBP2U
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, RJ-45 10/100 Base-T, USB
Pre-Installed SmartSlot™ Cards
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : Overload and Bypass Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
490 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86.00 mm
Maximum Width
432.00 mm
Maximum Depth
678.00 mm
Rack Height
2U
Net Weight
46.82 KG
Shipping Weight
56.82 KG
Shipping Height
250.00 mm
Shipping Width
596.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-9000 meters
Audible noise at 1 meter from surface of unit
55.00 dBA
Online Thermal Dissipation
300.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-2, EN 55022 Class A, EN 61000-3-2, GOST
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.