APC Smart-UPS DP 4KVA 230V Technical Specifications

Smart-UPS DP

APC Smart-UPS DP 4KVA 230V
SUDP4000I
DISCONTINUED
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS DP Smart-UPS DP
More Images

APC Smart-UPS DP,4000 Watts /4000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
4000 Watts / 4000 VA
Max Configurable Power
4000 Watts / 4000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal
Crest Factor
up to 5 : 1
Waveform Type
Sine wave
Output Connections
(1) Hard Wire 3-wire (H N + G)
Bypass
Internal Bypass (Automatic and Manual), Optional External Bypass

Input

Nominal Input Voltage
230V
Input Frequency
50 Hz +/- 3 Hz
Input Connections
Hard Wire 3-wire
Input voltage range for main operations
195 - 253V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
6.70 hour(s)
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SUDP4000I
B SUDP4000I
+ (1)SUDPBP1
C SUDP4000I
+ (1)SUDPBP2
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
650.00 mm
Maximum Width
315.00 mm
Maximum Depth
610.00 mm
Net Weight
128.18 KG
Shipping Weight
142.28 KG
Shipping Height
876.00 mm
Shipping Width
457.00 mm
Shipping Depth
775.00 mm
Color
Beige
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
682.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, VDE
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.