APC Smart-UPS 750VA USB & Serial 100V Black Technical Specifications

Smart-UPS

APC Smart-UPS 750VA USB & Serial 100V Black
SUA750JB
DISCONTINUED : recommended replacement product SMT750J
Email Technical Specifications Printer Friendly
Locate a Partner

APC Smart-UPS,500 Watts /750 VA,Input 100V /Output 100V, Interface Port DB-9 RS-232, SmartSlot, USB

Includes: Smart UPS signalling RS-232 cable, User Manual

Output

Output Power Capacity
500 Watts / 750 VA
Max Configurable Power
500 Watts / 750 VA
Nominal Output Voltage
100V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(6) NEMA 5-15R NEMA 5-15R

Input

Nominal Input Voltage
100V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-15P NEMA 5-15P
Cord Length
1.83 meters
Maximum Input Current
8A
Input Breaker Capacity
10  A
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
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 88.6%
50% 92.6%
75% 93.4%
100% 93.4%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
--
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
--

Surge Protection and Filtering

Surge energy rating
540 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
162.00 mm
Maximum Width
140.00 mm
Maximum Depth
358.00 mm
Net Weight
13.00 KG
Shipping Weight
14.40 KG
Shipping Height
279.00 mm
Shipping Width
273.00 mm
Shipping Depth
495.00 mm
Color
Black
Units per Pallet
24.00
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
45.00 dBA
Online Thermal Dissipation
90.00 BTU/hr

Conformance

Regulatory Approvals
UL 1778, UL Listed, VCCI
Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.