APC Smart-UPS XL 48V Battery Pack Tower/Rack Convertible

Smart-UPS Battery Systems

APC Smart-UPS XL 48V Battery Pack Tower/Rack Convertible
SUA48XLBP
Email Technical Specifications Printer Friendly
Smart-UPS Battery Systems Smart-UPS Battery Systems
More Images

Includes: User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Output

battoutvolt
48

Input

Nominal Input Voltage
48VDC

Batteries & Runtime

Battery Volt-Amp-Hour Capacity
1632
Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Battery mounting
--
Expected Battery Life (years)
3 - 5
RBC™ Quantity
2
Replacement battery cartridge note
For use with "SUA" 2200/3000VA 5U rack/tower models. Can be used with 3U models with SUA039 extension cable.

Physical

Net Weight
66.36 KG
Maximum Height
444.00 mm
Maximum Width
221.00 mm
Maximum Depth
495.00 mm
Shipping Weight
75.90 KG
Shipping Width
381.00 mm
Shipping Height
559.00 mm
Shipping Depth
762.00 mm
Rack Height
5U
Color
Black
Units per Pallet
3.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters

Conformance

Standard Warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant