APC Smart-UPS XL 48V Battery Pack Tower/Rack Convertible Technical Specifications

Smart-UPS Battery Systems

APC Smart-UPS XL 48V Battery Pack Tower/Rack Convertible
SUA48XLBP
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Battery Systems Smart-UPS Battery Systems
More Images

APC Smart-UPS Battery Systems,Input 48VDC /, Interface Port SUA48V, Rack Height 5 U

Includes: User Manual

Standard Lead Time: Usually Ships within 2 Weeks

Input

Nominal Input Voltage
48VDC

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Replacement Battery
RBC™ Quantity
2
Replacement battery cartridge note
For use with "SUA" 2200/3000VA 5U rack/tower models. Can be used with 3U models with SUA039 extension cable.
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
SUA48V

Physical

Maximum Height
444.00 mm
Maximum Width
221.00 mm
Maximum Depth
495.00 mm
Rack Height
5U
Net Weight
66.36 KG
Shipping Weight
75.90 KG
Shipping Height
559.00 mm
Shipping Width
381.00 mm
Shipping Depth
762.00 mm
Color
Black
Units per Pallet
2.00