APC Smart-UPS XL 3000VA 230V Tower/Rack Convertible Technical Specifications

Smart-UPS

APC Smart-UPS XL 3000VA 230V Tower/Rack Convertible
SUA3000XLI
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,2700 Watts /3000 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot, USB, Extended runtime model, Rack Height 5 U

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually Ships within 4 Weeks

Output

Output Power Capacity
2700 Watts / 3000 VA
Max Configurable Power
2700 Watts / 3000 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Efficiency at Full Load
95.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13 IEC 320 C13
(1) IEC 320 C19 IEC 320 C19
(2) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 5 Hz (auto sensing)
Input Connections
IEC-320 C20
Schuko CEE 7 / EU1-16P
British BS1363A
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V
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
A SUA3000XLI
B SUA3000XLI
+ (1)SUA48XLBP
C SUA3000XLI
+ (2)SUA48XLBP
D SUA3000XLI
+ (3)SUA48XLBP
E SUA3000XLI
+ (4)SUA48XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
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
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
444.00 mm
Maximum Width
221.00 mm
Maximum Depth
495.00 mm
Rack Height
5U
Net Weight
55.00 KG
Shipping Weight
83.00 KG
Shipping Height
520.00 mm
Shipping Width
600.00 mm
Shipping Depth
775.00 mm
Master Carton Units
1.00
Color
Black
Units per Pallet
4.00
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
53.00 dBA
Online Thermal Dissipation
305.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.