APC Smart-UPS XL 3000VA 120V Tower/Rack Convertible Technical Specifications

Smart-UPS

APC Smart-UPS XL 3000VA 120V Tower/Rack Convertible
SUA3000XL
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,2700 Watts /3000 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, Smart-Slot, Extended runtime model, Rack Height 5 U

Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Standard Lead Time: Usually Ships within 4 Weeks

Output

Output Power Capacity
2700 Watts / 3000 VA
Max Configurable Power
2700 Watts / 3000 VA
Nominal Output Voltage
120V
Efficiency at Full Load
96.0%
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(9) NEMA 5-15R NEMA 5-15R
(2) NEMA 5-20R NEMA 5-20R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA L5-30P NEMA L5-30P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 144V
Input voltage adjustable range for mains operation
75 - 154V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Curve Part Number(s)
A SUA3000XL
B SUA3000XL
+ (1)SUA48XLBP
C SUA3000XL
+ (2)SUA48XLBP
D SUA3000XL
+ (1)UXABP48
E SUA3000XL
+ (3)SUA48XLBP
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, Smart-Slot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
444.00 mm
Maximum Width
221.00 mm
Maximum Depth
495.00 mm
Rack Height
5U
Net Weight
63.64 KG
Shipping Weight
82.73 KG
Shipping Height
559.00 mm
Shipping Width
381.00 mm
Shipping Depth
762.00 mm
Color
Black
Units per Pallet
2.00
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
Audible noise at 1 meter from surface of unit
53.00 dBA
Online Thermal Dissipation
305.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.