APC Smart-UPS XL 2200VA RM 3U 120V Technical Specifications

Smart-UPS

APC Smart-UPS XL 2200VA RM 3U 120V
SUA2200RMXL3U
DISCONTINUED : recommended replacement product SMX2000RMLV2U
Email Technical Specifications Printer Friendly
Locate a Partner
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,1850 Watts /1850 VA,Input 120V /Output 120V, Interface Port DB-9 RS-232, SmartSlot, Rack Height 3 U

Includes: CD with software, Rack Mounting support rails, Smart UPS signalling RS-232 cable, USB cable, User Manual

Output

Output Power Capacity
1850 Watts / 1850 VA
Max Configurable Power
1980 Watts / 2200 VA
Nominal Output Voltage
120V
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(9) NEMA 5-15R NEMA 5-15R
(2) NEMA 5-20R NEMA 5-20R

Input

Nominal Input Voltage
120V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
NEMA 5-20P NEMA 5-20P
Cord Length
2.44 meters
Input voltage range for main operations
82 - 147V
Input voltage adjustable range for mains operation
75 - 154V
Transfer Time
2-4 ms
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
A SUA2200RMXL3U
B SUA2200RMXL3U
+ (1)SUA48RMXLBP3U
C SUA2200RMXL3U
+ (2)SUA48RMXLBP3U
D SUA2200RMXL3U
+ (3)SUA48RMXLBP3U
E SUA2200RMXL3U
+ (4)SUA48RMXLBP3U
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Energy Use/Efficiency

Load Efficiency
25% 89.4%
50% 93.3%
75% 94.4%
100% 94.9%
Hover over the line on the graph above to view the efficiency at any desired load
Curve fit to measured efficiency data. All measurements taken in normal operating mode, at typical environmental conditions, with nominal electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
880 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449
Data Line Protection
--

Physical

Maximum Height
133.00 mm
Maximum Width
483.00 mm
Maximum Depth
660.00 mm
Rack Height
3U
Net Weight
59.55 KG
Shipping Weight
69.55 KG
Shipping Height
305.00 mm
Shipping Width
610.00 mm
Shipping Depth
813.00 mm
Color
Black
Units per Pallet
8.00
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
53.00 dBA
Online Thermal Dissipation
375.00 BTU/hr

Conformance

Regulatory Approvals
CSA, FCC Part 15 Class A, UL 1449, UL 1778
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.