APC Smart-UPS 2200VA USB & Serial RM 2U 230V

Smart-UPS

APC Smart-UPS 2200VA USB & Serial RM 2U 230V
SUA2200RMI2U
Email Technical Specifications Printer Friendly
Smart-UPS Smart-UPS
More Images

APC Smart-UPS,1980 Watts /2200 VA,Input 230V /Output 230V, Interface Port DB-9 RS-232, SmartSlot, USB, Rack Height 2 U

Includes: CD with software, Rack Mounting brackets, Smart UPS signalling RS-232 cable, USB cable, User Manual

Standard Lead Time: Usually in Stock

Output

Output Power Capacity
1980 Watts / 2200 VA
Max Configurable Power
1980 Watts / 2200 VA
Nominal Output Voltage
230V
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
47 - 53 Hz for 50 Hz nominal, 57 - 63 Hz for 60 Hz nominal
Topology
Line Interactive
Waveform Type
Sine wave
Output Connections
(8) IEC 320 C13 IEC 320 C13
(1) IEC 320 C19 IEC 320 C19
(2) IEC Jumpers

Input

Nominal Input Voltage
230V
Input Frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input Connections
IEC-320 C20
Schuko CEE 7 / EU1-16P
British BS1363A
Input voltage range for main operations
160 - 286V
Input voltage adjustable range for mains operation
151 - 302V

Batteries & Runtime

Battery Type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3 hour(s)
Replacement Battery
RBC™ Quantity
1
Runtime Graph
Hover over the line on the graph above to view the runtime at any desired load
Curve fit to measured runtime data. All measurements taken with new, fully charged batteries, at typical environmental conditions, with no electrical input and balanced resistive load (PF = 1.0) output.

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, USB
Available SmartSlot™ Interface Quantity
1
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Yes

Surge Protection and Filtering

Surge energy rating
480 Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
89.00 mm
Maximum Width
483.00 mm
Maximum Depth
660.00 mm
Rack Height
2U
Net Weight
43.64 KG
Shipping Weight
51.50 KG
Shipping Height
260.00 mm
Shipping Width
600.00 mm
Shipping Depth
980.00 mm
Color
Black
Units per Pallet
8.00

Environmental

Operating Environment
0 - 40 °C
Operating Relative Humidity
0 - 95%
Operating Elevation
0-3000 meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95%
Storage Elevation
0-15000 meters
Audible noise at 1 meter from surface of unit
47.00 dBA
Online Thermal Dissipation
300.00 BTU/hr

Conformance

Regulatory Approvals
C-tick, CE, EN 50091-1, EN 50091-2, GOST, VDE
Standard Warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS
**The time to recharge to 90% of full battery capacity following a discharge to shutdown using a load rated for 1/2 the full load rating of the UPS.